ROBOTIQ GRIPPERS
YOUR GO-TO GRIPPER PARTNER. BUY ROBOTIQ DIRECT.
Tired of losing time and margin on custom tooling?
-
Integrators face tight deadlines, complex part variations, and costly rework.
-
Standard grippers eliminate repetitive engineering and uncertainty.
-
Robotiq grippers are designed to help you integrate faster, simpler, smarter.
Automate or stagnate, manual palletizing is no longer viable
People
- Turn your labor scarcity into opportunity
- Provide a safer workplace, cut insurance costs
- Empower your workforce: From repetitive tasks to value-driven roles
Productivity
- Increase your throughput.
- Reduce your costs and cut downtimes
- Enhance quality by eliminating manual errors and achieving consistent output.
Adaptability
- Stay agile to respond to your changing production needs
- Be equipped to scale up with standard technology.
Step 1 - Box dimensions, weight and orientation
Choose the gripper that fits your work
2F-85 & 2F-140
STARTING AT $5 240 (MSRP)
- Stroke (adjustable) 85 - 140 mm
- Grip payload (2.5kg - 5kg)
- Grip force 20-235N / 10 -125N
HAND E
STARTING AT $4 725 (MSRP)
- Stroke 50 mm (2 in)
- Grip force 20 to 185 N (4.5 to 41 lbf)
- Closing speed 150 mm/s (5.9 in/s)
HAND E C-10
STARTING AT $ 5 700 (MSRP)
- Payload 10 kg (22 lbs)
- Stroke (diameter) 40 mm (1.57 in)
- Grip force per finger 25N - 175 N (5.6 - 39.34 lbf)
2000+ factories choose Robotiq
Why Robotiq Is the Partner Integrators Trust
Compare the lineup
Compare Robotiq Palletizing Solution models to determine the best fit for your needs. Consider specifications such as pricing, return on investment, footprint, payload capacity, stacking height, and more. Access the comparison sheet to make an informed decision that aligns with your production-line requirements.
A partnership built for your success
-
Get world-class support: Our technical experts are always there when you need them, reliable, responsive, and ready to help you succeed.
-
Close Deals Faster: Use pre-engineered, easy-to-integrate grippers that shorten project timelines and impress customers.
-
Deliver with Confidence: Offer high-performance, ready-to-deploy gripper that minimize risk and maximize uptime.
-
Empower Your Team: Access expert training and resources to sell, install, and support with ease.
-
Join a Winning Network: Connect with top automation professionals, share insights, and get early access to exclusive tools and programs.