QUICKEST INSTALLATION. EASIEST OPERATION.

MEET THE MOST COST-EFFECTIVE PALLETIZING SOLUTION

Standardized Palletizing Solutions

Designed to cater to the specific requirements of palletizing, you can rest easy knowing that installing and operating the Robotiq Palletizing Solution comes with minimal risk. Our solutions are built on best practices and have been tested extensively, ensuring reliability and a quick return on investment.

The palletizing solution is designed to make automation accessible. No matter your robotics expertise, you can confidently take ownership of your robot.
 
Get in touch with our team of experts now to kickstart your project.

BENEFITS

Compact

Fit within your existing floor plan, eliminating the need for reorganization.

User-Friendly

Allow all user types to operate with ease and confidence.

scalable

Adapt to variable product lines and future-proof operations.

Standardized

Built on best practices and tested extensively ensuring reliability.

SAFE

Designed with safety in mind and built to work alongside humans.

SAVVY

Optimize robot movements without the need for programming.

TURNKEY

Streamline the implementation process and start working immediately.

HASSLE-FREE

Integrate seamlessly on existing systems without extensive conversion work.

WHICH SOLUTION IS RIGHT FOR YOU?

Choosing the right solution requires consideration of factors such as daily palletization volume, production line capacity, case weights, pallet heights, and available space. Robotiq provides a range of palletizing solutions, ensuring there is an option that meets your requirements.
PE10_Edited

PE10

Lifting Capacity  ⎸ Up to 11,5 kg (25 lb)
Stacking Height  ⎸ Up to 1550 mm (60 in)
Cycling Time      ⎸ Up to 13 picks/min

Ideal for light loads and small footprint pallets.

Edited-PE20

PE20 NEW

Lifting Capacity  ⎸ Up to 18 kg (40 lb)
Stacking Height  ⎸ Up to 2150 mm (84 in)
Cycling Time      ⎸ Up to 13 picks/min

Ideal for heavier loads
and moderate pallet heights.

AX10_Edited

AX10

Lifting Capacity  ⎸ Up to 11,5 kg (25 lb)
Stacking Height  ⎸ Up to 2750 mm (108 in)
Cycling Time      ⎸ Up to 13 picks/min


Ideal for
handling a wide variety of pallet heights and light loads.

PALLETIZING PHOTO GALLERY

USER FRIENDLY Software

701daf01b9d82dc07055eb4e6f9ba6ee79eb991c609c58a5ceccee00975ee0e3#1 Box SPECIFICATIONS

Enter your cases dimensions and weight. Set label orientation if necessary.

929aec13fbc818cc58b7a8a911ebd51b97e853eaab5a59a51c59cbffca6055ed#2 Pallet dimensions

Select your pallet depth and width. Our solution solution can handle all the ISO standards.

72df0dc3aabe6873a64b9764e89afb97550edc6575ac8b3272243b6af4e4789e#3 Pallet configuration

Create your pallet to automatically generate and optimize trajectories and robot movements.

WITNESS how easy it is. ask our team of expert for a tour.

TESTIMONIALS

“If I was to go back in time to give myself some advice, I’d say ‘Do it sooner.’ Sure, there are upfront costs, but it’s easily justifiable and it’s very beneficial to the business and people.”

db83acdb24af4b94258c45e5ce1ad647e66ad967377440249830bb51daa31917-modified-2 Cameron Lemke, Value Stream Manager at TIDI Products, United States

"The ROI was a slam dunk from the beginning, from how much labor it saved. The installation process was the smoothest install of any piece of equipment I have had to experience in 28 years."

Greg_Thayer_Cascade-modified Greg Thayer, Vice-President at Cascade Coffee, United States

"Just do it. Don't wait. The time you're taking to think about whether or not you can do it is lost time. As soon as you do it, the robot earns money. You don't need to think. You can do it."

Logo Hoch Oblaten Manfred Galetzka, Technical Manager at Hoch Oblaten, Germany

"With Robotiq, it’s all about reliability and effectiveness."

db83acdb24af4b94258c45e5ce1ad647e66ad967377440249830bb51daa31917-modified Cameron Lemke, Value Stream Manager at TIDI Products, United States

"The traditional robot is on a different price level. And the collaborative ones, no one did for us what Robotiq has done. Because for every Robotiq robot, we would have needed two of the others."

Antic Rafael Valero Beteta, Director of Operations at Antic, Spain

“It changed my life! I’m able to move around and check my bags, and help with the computer. By the time I’m done, my stacking is done too.”

Capture-modified "Blanca Xar, Operator at Cascade Coffee"

SERVING YOU GLOBALLY THROUGH OUR LOCAL PARTNERS

MAP_Robotiq Partners-1

THEY TRUST ROBOTIQ

The palletizing solutions have been widely adopted across industries globally, demonstrating their effectiveness and reliability.