NEW MULTIPICK FEATURE
NEW POWERPICK GRIPPER
UNLOCK DEALS WHERE SPEED AND PAYLOAD ARE LIMITING FACTORS
PowerPick, our newest end of arm tooling (EoAT), is the only standard vacuum gripper capable of lifting 11.5 kg (25 lbs) cases on a UR10e. It offers more flexibility with 46 different handling options. Get it with your next palletizing solution*.
Combined with multipick and the possibility to pick up two or more boxes at a time, the Robotiq Palletizing Solution covers more use cases, opening new opportunities to meet client needs.
Combined with multipick and the possibility to pick up two or more boxes at a time, the Robotiq Palletizing Solution covers more use cases, opening new opportunities to meet client needs.
*Starting January 31st 2023, the PowerPick vacuum gripper will replace the AirPick vacuum gripper in the Palletizing Solution. That means that all Palletizing Solutions shipped past January 31st 2023 will automatically be equiped with the PowerPick vacuum gripper. The price & SKUs of Robotiq's Palletizing Solution will be identical and not impacted by the replacement.
Multipick: Adding more flexibility to your picks
PowerPick: Designed for robust tasks
The total downward force is enough to back-drive the robot and make the box lose its shape.
Installing the PowerPick Vacuum Gripper
Programming Multipick With Single PowerPick
Programming Multipick With Dual PowerPick
Blog Post Announcement
The official announcement of our next-generation palletizing gripper and palletizing software feature.
Palletizing Configurator
Try the configurator and see how both features extend the range of applications fit.
3D Images & Photos
See more of PowerPick and its various configurations. Browse 3D images and high-quality photos
.png?width=1244&height=308&name=ROBOTIQ-LOGO-fond-transparent%20(4).png)